New Products 2017/II (Autumn)

Work Bench System
More choice! The new Groove Plate Profile combines the advantages of a panel element and a profile in one. It packs in a total of 19 Line 8 system grooves, giving you maximum freedom for arranging holders and accessories.
More speed! The new holder components in the item Hook and Holder System couldn’t be easier, or faster, to fit. Simply place them in the groove, turn them 90° and that’s it! They are ideal for organising and rearranging any work bench in next to no time.
More individuality! item table tops can be now be ordered in any size you need. Three materials are available. You determine the dimensions, with everything from 300x300 mm to 2770x2040 mm possible. We can deliver custom panels with a top-quality finish within 72 hours in Germany.
Compare products

Groove Plate Profile 8 400x14, natural

Delivery unit
cut-off max. 4000 mm
Delivery unit
1 pce., length 4000 mm

Fastening Set, Groove Plate Profile 8

Cap, Groove Plate Profile 8 200x14, black similar to RAL 9005

Cap, Groove Plate Profile 8 200x14, grey similar to RAL 7042

Bit Holder 8, grey similar to RAL 7042

Bit Holder 8, black similar to RAL 9005

Document Holder 8, grey similar to RAL 7042

Document Holder 8, black similar to RAL 9005

Screwdriver Holder 8 D20-D44, grey similar to RAL 7042

Screwdriver Holder 8 D20-D44, black similar to RAL 9005

Magnetic Holder 8 Nd, grey similar to RAL 7042

Magnetic Holder 8 Nd, black similar to RAL 9005

Spanner Holder 8, grey similar to RAL 7042

Spanner Holder 8, black similar to RAL 9005

Semi-Open Fronted Box Holder 8, grey similar to RAL 7042

Semi-Open Fronted Box Holder 8, black similar to RAL 9005

Pen Holder 8, grey similar to RAL 7042

Label Profile 8 32 E, grey/transparent

Delivery unit
1 pce., length 2000 mm

Table Top 25 plastic coated, grey, similar to RAL 7035

Table Top 30, high pressure laminate, grey, similar to RAL 7035

Table Top 30, high pressure laminate, ESD, grey, similar to RAL 7035