item divider Motix
Svivel castor

Svivel castor


Show all 18 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.This component is suitable for use in cleanroom applications. It has either been certified to ISO 14644-1 (particle emissions), ISO 14644-15 (outgassing) or another regulation pertaining to cleanroom technology, or it is identical to articles that have been certified. Alternatively, the component can be specially accredited for use in clean production due to its function or design.

Scope of Delivery

Sheet-metal housing, stainless
Swivelling axis with ball bearing
Wheel axle with plain bearing
Dust shield
Tyres TPE, 85 Sh A, grey

Properties

Article number 1.0.001.08
Line line 5
Line line 6
Line line 8
Property stainless
ESD ESD-safe = No
Weight m = 330 g
Delivery unit 1 pce.
cleanroom suitability Yes
Tragfähigkeit (Rolle) Load-carrying capacity = 90 kg/Castor

Description

Castors D80 swivel are suitable for mobile structures. They are resistant to most environmental influences and are particularly strong thanks to the high quality of materials used.
The specified carrying capacities are maximum values under ideal conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, you should assume that only 3 castors will be bearing the weight of the construction at any one time.
For areas where electronic components are present, the castors are also available with anti-static properties with special conductive tyres and fully conductive housings (may leave a track). The discharge resistance of the anti-static version is105 W.
Castors D80 swivel are secured axially using Connector D40 M10 axial and Countersunk Screws DIN 7991-M10x20.
The castors can be secured in the end faces of all Profile Lines by means of a thread in the core bore (counter boring and tapping may be required) or by using Base Plates.
The castors can be fitted to the groove side of the profiles using appropriate Base Plates (thread lengths may need to be compensated by washers DIN 125). A combination with Floor-Fastening Plate 8 is also possible for specific applications.
Carrying capacity 90 kg/castor

Variants

Sort by

Load capacity (roll):  60 kg Roll diameter:  75 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  None
Load capacity (roll):  60 kg Roll diameter:  75 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  None
Load capacity (roll):  60 kg Roll diameter:  75 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  Double
Load capacity (roll):  60 kg Roll diameter:  75 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  Double
Load capacity (roll):  90 kg Roll diameter:  80 mm Tread:  Thermoplastic elastomer (TPE) Material:  Stainless steel Brake:  None
Load capacity (roll):  90 kg Roll diameter:  80 mm Tread:  Thermoplastic elastomer (TPE) Material:  Stainless steel Brake:  None
Load capacity (roll):  90 kg Roll diameter:  80 mm Tread:  Thermoplastic elastomer (TPE) Material:  Stainless steel Brake:  Double
Load capacity (roll):  90 kg Roll diameter:  80 mm Tread:  Thermoplastic elastomer (TPE) Material:  Stainless steel Brake:  Double
Load capacity (roll):  80 kg Roll diameter:  100 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  None
Load capacity (roll):  80 kg Roll diameter:  100 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  None
Load capacity (roll):  80 kg Roll diameter:  100 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  Double
Load capacity (roll):  80 kg Roll diameter:  100 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  Double
Load capacity (roll):  100 kg Roll diameter:  125 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  None
Load capacity (roll):  100 kg Roll diameter:  125 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  None
Load capacity (roll):  100 kg Roll diameter:  125 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  Double
Load capacity (roll):  100 kg Roll diameter:  125 mm Tread:  Thermoplastic elastomer (TPE) Material:  Steel (bright zinc-plated) Brake:  Double
Load capacity (roll):  150 kg Roll diameter:  50 mm Tread:  Polyurethane (PU) Material:  Steel (bright zinc-plated) Brake:  None
Load capacity (roll):  150 kg Roll diameter:  50 mm Tread:  Polyurethane (PU) Material:  Steel (bright zinc-plated) Brake:  Single

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 7.1
23370590
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
eCl@ss 6.0.1
23370201
UNSPSC 7.0
31162701
Customs tariff number
83022000