item divider Motix
Pin Element

Pin Element


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Body, St, bright zinc-plated
Grub screw DIN 913-M10x16, St, bright zinc-plated
Dowel ISO 8735-10m6x24, St, hardened

Properties

Article number 0.0.010.06
Line line 12
ESD ESD-safe = Yes
Weight m = 100 g
Delivery unit 1 pce.

Description

The Pin Element is used to add extra rigidity to power-lock connections, e.g. between horizontal braces and continuous vertical profiles which are subject to heavy load. Preferably used in pairs, Pin Elements can provide additional support for Standard, Universal and Automatic Fasteners.
The Pin Element is inserted into the profile groove in the end face and, after applying the Standard, Universal or Automatic Fasteners, is then pushed against the end of the profile and fixed in position. A ⌀ 9.9 mm bore is provided in the profile for the dowel.
The load-bearing capacity of the connection against movement is increased to max. 6000 N per element.

Variants

Sort by

Seria:  8
Seria:  10
Seria:  12

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 11.0
23360292
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73269098