Machining, Universal Fastener
This item is not directly orderable.
Technical Data
Scope of Delivery
(Stepped bore for Universal Fastener 12)
Properties
Article number | 0.0.015.03 |
---|---|
Line | line 12 |
Diameter | d = 30 mm |
ESD | ESD-safe = No |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Diameter: 4.3 | Depth: 18.5 | Countersink diameter: 12 | Countersink depth: 8.5 | |
Diameter: 7 | Depth: 28 | Countersink diameter: 11 | Countersink depth: 9 | |
Diameter: 5.5 | Depth: 25.7 | Countersink diameter: 16 | Countersink depth: 12.7 | |
Diameter: 9 | Depth: 42 | Countersink diameter: 15 | Countersink depth: 12 | |
Diameter: 7 | Depth: 22 | Countersink diameter: 20 | Countersink depth: 5 | |
Diameter: 7 | Depth: 33 | Countersink diameter: 20 | Countersink depth: 16 | |
Diameter: 9 | Depth: 41 | Countersink diameter: 25 | Countersink depth: 20 | |
Diameter: 12 | Depth: 48 | Countersink diameter: 30 | Countersink depth: 24 |
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
25090703
eCl@ss 11.0
25090703
eCl@ss 4.0
25090701
eCl@ss 4.1
25090701
eCl@ss 5.0
25090703
eCl@ss 6.0.1
25090703
eCl@ss 7.1
25090703
eCl@ss 5.1
25090703
UNSPSC 7.0
73181007
UNSPSC 9.0
73181007
Customs tariff number
76042100
Machining, Universal Fastener
This item is not directly orderable.