Hinge Zn long hole
On request
Technical Data
Scope of Delivery
Hinge halves, die-cast zinc, black
Properties
Article number | 0.0.196.36 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = No |
Weight | m = 180 g |
Force max | Fmax. = 750 N |
Delivery unit | 1 pce. |
Description
Assembly Instructions
Variants
Sort by
Kolor: białe aluminium | |
Kolor: k. czarny |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
UNSPSC 9.0
31162403
eCl@ss 4.0
22041403
eCl@ss 11.0
23250304
eCl@ss 7.1
23250304
UNSPSC 7.0
31162403
Customs tariff number
83021000
Hinge Zn long hole
On request