Electronic-Box Profile
20 3.000
On request
* Mandatory information
Technical Data
Scope of Delivery
Protection: IP 65, EN 60529 in connection with Electronic-Box Lid 8 200x120
Properties
Article number | 0.0.259.36 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 36,51 cm2 |
Weight, spec. Length | m = 9,85 kg/m |
Delivery unit | cut-off max. 3000 mm |
Material | Al, anodized |
Description
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 3000 | Maß X: 120 mm | Maß Y: 80 mm | |
Liefereinheit: Stück | Länge: 3000 | Maß X: 120 mm | Maß Y: 80 mm | |
Liefereinheit: Zuschnitt | Länge: 20 ... 3000 | Maß X: 200 mm | Maß Y: 120 mm | |
Liefereinheit: Stück | Länge: 3000 | Maß X: 200 mm | Maß Y: 120 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
eCl@ss 7.1
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042100
Electronic-Box Profile
20 3.000
On request
* Mandatory information