Electronic-Box Lid
Technical Data
Scope of Delivery
PA-GF, black
Seal
Protection: IP 65, EN 60529 in connection with Electronic-Box Profile 8 200x120
8 Self-Tapping Screws DIN 7981-4.2x13, St, bright zinc-plated
Properties
Article number | 0.0.259.37 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 170 g |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Edge length X: 120 | Edge length Y: 80 | Surface: Perforated | |
Edge length X: 120 | Edge length Y: 80 | Surface: Smooth | |
Edge length X: 200 | Edge length Y: 120 | Surface: Perforated | |
Edge length X: 200 | Edge length Y: 120 | Surface: Smooth |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 6.0.1
27400709
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 4.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097