item divider Motix
Electronic-Box Lid

Electronic-Box Lid

120 200
80 120

Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

PA-GF, black
Seal
Protection: IP 65, EN 60529 in connection with Electronic-Box Profile 8 200x120
8 Self-Tapping Screws DIN 7981-4.2x13, St, bright zinc-plated

Properties

Article number 0.0.259.44
Line line 8
ESD ESD-safe = No
Weight m = 140 g
Delivery unit 1 pce.

Description

Variants

Sort by

Edge length X:  120 Edge length Y:  80 Surface:  Perforated
Edge length X:  120 Edge length Y:  80 Surface:  Smooth
Edge length X:  200 Edge length Y:  120 Surface:  Perforated
Edge length X:  200 Edge length Y:  120 Surface:  Smooth

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 6.0.1
27400709
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 4.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097