item divider Motix
Base Plate 8

Base Plate 8

160 280

Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Base plate, Al, anodized, natural
2 Caps 8 160x28, PA, black
3 grub screws DIN 915-M10x30, St, bright zinc-plated
3 Floor-Fastening Sets M10x135

Properties

Article number 0.0.026.17
Line line 8
ESD ESD-safe = Yes
Weight m = 1,6 kg
Delivery unit 1 set

Description

The Base Plates are used for attaching Stand Profiles to the floor and levelling them.
By inverting the Base Plate (offset groove location), it is possible to connect different sizes of Stand Profiles in different positions.
By inverting the Base Plate (offset groove location), it is possible to connect different sizes of Stand Profiles in different positions.

Variants

Sort by

Länge:  160
Länge:  280

Downloads

Accessoires

Applications

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 4.0
22041433
UNSPSC 9.0
31162307
eCl@ss 7.1
23250312
eCl@ss 11.0
23250312
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
73259990