Parts Container 8
On request
* Mandatory information
Technical Data
Scope of Delivery
2 Button-Head Screws M5x12, St, bright zinc-plated
2 T-Slot Nuts 8 Zn M5
Properties
Article number | 0.0.026.21 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 210 g |
Delivery unit | 1 set |
Description
Assembly Instructions
Variants
Sort by
Color: Gris | Contenedor piezas, anchura (mm): 105 | Seguridad ESD: X | |
Color: Negro | Contenedor piezas, anchura (mm): 105 | Seguridad ESD: ✓ | |
Color: Amarillo | Contenedor piezas, anchura (mm): 105 | Seguridad ESD: X | |
Color: Azul | Contenedor piezas, anchura (mm): 105 | Seguridad ESD: X | |
Color: Verde | Contenedor piezas, anchura (mm): 105 | Seguridad ESD: X | |
Color: Rojo | Contenedor piezas, anchura (mm): 105 | Seguridad ESD: X | |
Color: Negro | Contenedor piezas, anchura (mm): 110 | Seguridad ESD: X | |
Color: Negro | Contenedor piezas, anchura (mm): 210 | Seguridad ESD: X |
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
UNSPSC 9.0
56111902
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097
Parts Container 8
On request
* Mandatory information