item divider Motix
Door Lock 8

Door Lock 8


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Double-beard insert
Housing and anti-torsion blocks, PA-GF, black
2 Hexagon Socket Head Cap Screws DIN 912-M6x25, St, bright zinc-plated
2 T-Slot Nuts 8 St M6, bright zinc-plated
Key, locking bar, nab

Properties

Article number 0.0.265.09
Line line 8
ESD ESD-safe = No
Weight m = 237 g
Delivery unit 1 set

Description

Depending on the application, the anti-torsion blocks in the housing can be repositioned.
The nabs have two different mounting positions for sliding and swing doors.

Variants

Sort by

Cylinder lock type:  Cylinder Lock
Cylinder lock type:  Double-Beard Lock

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
eCl@ss 6.0.1
23190190
eCl@ss 11.0
23240190
UNSPSC 7.0
46171503
UNSPSC 9.0
31162503
eCl@ss 7.1
23240190
Customs tariff number
83014090