Foot Clamps
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.265.30 |
---|---|
Property | black |
ESD | ESD-safe = No |
Weight | m = 492 g |
Force max | Fmax. = 5.000 N |
Delivery unit | 1 pce. |
Material | Die-cast zinc |
Description
Variants
Sort by
Line: None | Diameter: ø 40 mm | Diameter: 40 | Material: Aluminium (natural) | Colour: Aluminium, natural | |
Line: None | Diameter: ø 60 mm | Diameter: 60 | Material: Die-cast zinc | Colour: Black | |
Line: None | Diameter: ø 60 mm | Diameter: 60 | Material: Die-cast zinc | Colour: Aluminium, natural | |
Line: None | Diameter: ø 80 mm | Diameter: 80 | Material: Die-cast zinc | Colour: Black | |
Line: None | Diameter: ø 80 mm | Diameter: 80 | Material: Die-cast zinc | Colour: Aluminium, natural | |
Line: X | Diameter: ø 80 mm | Diameter: 80 | Material: Die-cast zinc | Colour: Aluminium, natural |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 7.1
23250312
eCl@ss 11.0
23250312
UNSPSC 9.0
31162307
eCl@ss 4.0
22041433
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
79070000
Foot Clamps
On request
* Mandatory information