item divider Motix
Caps – standard dimensions

Caps – standard dimensions


Show all 99 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.265.40
Line line 8
Property black
ESD ESD-safe = No
Weight m = 37 g
Delivery unit 1 pce.
Material PA-GF

Description

Rounded Caps for the end face of the various profile geometries; the cut edge does not need to be deburred.
Plastic Caps are secured by pressing/tapping them into the core bores. The special dome geometry suppresses vibrations and is resistant to temperature changes.

Assembly Instructions

Variants

Sort by

Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  16 mm Dimension Y:  8,5 mm Couleur:  noir noir
Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  20 mm Dimension Y:  10 mm Couleur:  noir noir
Série:  5 Contour:  Carré Carré Dimension X:  20 mm Dimension Y:  20 mm Couleur:  noir noir
Série:  5 Contour:  Carré Carré Dimension X:  20 mm Dimension Y:  20 mm Couleur:  gris gris
Série:  5 Contour:  Carré Carré Dimension X:  20 mm Dimension Y:  20 mm Couleur:  noir noir
Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  40 mm Dimension Y:  10 mm Couleur:  noir noir
Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  40 mm Dimension Y:  10 mm Couleur:  gris gris
Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  40 mm Dimension Y:  10 mm Couleur:  noir noir
Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  40 mm Dimension Y:  20 mm Couleur:  noir noir
Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  40 mm Dimension Y:  20 mm Couleur:  gris gris
Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  40 mm Dimension Y:  20 mm Couleur:  noir noir
Série:  5 Contour:  Carré Carré Dimension X:  40 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  5 Contour:  Carré Carré Dimension X:  40 mm Dimension Y:  40 mm Couleur:  gris gris
Série:  5 Contour:  Carré Carré Dimension X:  40 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  60 mm Dimension Y:  20 mm Couleur:  noir noir
Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  60 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  80 mm Dimension Y:  14 mm Couleur:  noir noir
Série:  5 Contour:  Rectangulaire Rectangulaire Dimension X:  80 mm Dimension Y:  20 mm Couleur:  noir noir
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  30 mm Dimension Y:  12 mm Couleur:  noir noir
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  30 mm Dimension Y:  12 mm Couleur:  gris gris
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  30 mm Dimension Y:  12 mm Couleur:  noir noir
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  30 mm Dimension Y:  24 mm Couleur:  noir noir
Série:  6 Contour:  Carré Carré Dimension X:  30 mm Dimension Y:  30 mm Couleur:  noir noir
Série:  6 Contour:  Carré Carré Dimension X:  30 mm Dimension Y:  30 mm Couleur:  gris gris
Série:  6 Contour:  Carré Carré Dimension X:  30 mm Dimension Y:  30 mm Couleur:  noir noir
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  60 mm Dimension Y:  12 mm Couleur:  noir noir
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  60 mm Dimension Y:  24 mm Couleur:  noir noir
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  60 mm Dimension Y:  30 mm Couleur:  noir noir
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  60 mm Dimension Y:  30 mm Couleur:  gris gris
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  60 mm Dimension Y:  30 mm Couleur:  noir noir
Série:  6 Contour:  Carré Carré Dimension X:  60 mm Dimension Y:  60 mm Couleur:  noir noir
Série:  6 Contour:  Carré Carré Dimension X:  60 mm Dimension Y:  60 mm Couleur:  gris gris
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  90 mm Dimension Y:  30 mm Couleur:  noir noir
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  90 mm Dimension Y:  60 mm Couleur:  noir noir
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  120 mm Dimension Y:  30 mm Couleur:  noir noir
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  120 mm Dimension Y:  30 mm Couleur:  gris gris
Série:  6 Contour:  Rectangulaire Rectangulaire Dimension X:  120 mm Dimension Y:  60 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  32 mm Dimension Y:  18 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  32 mm Dimension Y:  18 mm Couleur:  gris gris
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  40 mm Dimension Y:  16 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  40 mm Dimension Y:  16 mm Couleur:  gris gris
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  40 mm Dimension Y:  16 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  40 mm Dimension Y:  32 mm Couleur:  noir noir
Série:  8 Contour:  Carré Carré Dimension X:  40 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  8 Contour:  Carré Carré Dimension X:  40 mm Dimension Y:  40 mm Couleur:  gris gris
Série:  8 Contour:  Carré Carré Dimension X:  40 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  80 mm Dimension Y:  16 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  80 mm Dimension Y:  16 mm Couleur:  gris gris
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  80 mm Dimension Y:  16 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  80 mm Dimension Y:  32 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  80 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  80 mm Dimension Y:  40 mm Couleur:  gris gris
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  80 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  8 Contour:  Carré Carré Dimension X:  80 mm Dimension Y:  80 mm Couleur:  noir noir
Série:  8 Contour:  Carré Carré Dimension X:  80 mm Dimension Y:  80 mm Couleur:  gris gris
Série:  8 Contour:  Carré Carré Dimension X:  80 mm Dimension Y:  80 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  120 mm Dimension Y:  16 mm Couleur:  gris gris
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  120 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  120 mm Dimension Y:  40 mm Couleur:  gris gris
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  120 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  120 mm Dimension Y:  80 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  120 mm Dimension Y:  80 mm Couleur:  gris gris
Série:  8 Contour:  Carré Carré Dimension X:  120 mm Dimension Y:  120 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  160 mm Dimension Y:  16 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  160 mm Dimension Y:  28 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  160 mm Dimension Y:  28 mm Couleur:  gris gris
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  160 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  160 mm Dimension Y:  40 mm Couleur:  gris gris
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  160 mm Dimension Y:  60 mm Couleur:  gris gris
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  160 mm Dimension Y:  80 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  160 mm Dimension Y:  80 mm Couleur:  gris gris
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  200 mm Dimension Y:  28 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  200 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  200 mm Dimension Y:  80 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  240 mm Dimension Y:  28 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  240 mm Dimension Y:  40 mm Couleur:  noir noir
Série:  10 Contour:  Rectangulaire Rectangulaire Dimension X:  50 mm Dimension Y:  20 mm Couleur:  noir noir
Série:  10 Contour:  Rectangulaire Rectangulaire Dimension X:  50 mm Dimension Y:  20 mm Couleur:  gris gris
Série:  10 Contour:  Carré Carré Dimension X:  50 mm Dimension Y:  50 mm Couleur:  noir noir
Série:  10 Contour:  Carré Carré Dimension X:  50 mm Dimension Y:  50 mm Couleur:  gris gris
Série:  10 Contour:  Rectangulaire Rectangulaire Dimension X:  100 mm Dimension Y:  50 mm Couleur:  noir noir
Série:  10 Contour:  Rectangulaire Rectangulaire Dimension X:  100 mm Dimension Y:  50 mm Couleur:  gris gris
Série:  10 Contour:  Carré Carré Dimension X:  100 mm Dimension Y:  100 mm Couleur:  noir noir
Série:  10 Contour:  Carré Carré Dimension X:  100 mm Dimension Y:  100 mm Couleur:  gris gris
Série:  10 Contour:  Rectangulaire Rectangulaire Dimension X:  200 mm Dimension Y:  100 mm Couleur:  noir noir
Série:  10 Contour:  Rectangulaire Rectangulaire Dimension X:  200 mm Dimension Y:  100 mm Couleur:  gris gris
Série:  12 Contour:  Carré Carré Dimension X:  60 mm Dimension Y:  60 mm Couleur:  noir noir
Série:  12 Contour:  Rectangulaire Rectangulaire Dimension X:  120 mm Dimension Y:  60 mm Couleur:  noir noir
Série:  12 Contour:  Carré Carré Dimension X:  120 mm Dimension Y:  120 mm Couleur:  noir noir
Série:  12 Contour:  Rectangulaire Rectangulaire Dimension X:  240 mm Dimension Y:  60 mm Couleur:  noir noir
Série:  12 Contour:  Rectangulaire Rectangulaire Dimension X:  240 mm Dimension Y:  120 mm Couleur:  noir noir
Série:  X Contour:  Rectangulaire Rectangulaire Dimension X:  60 mm Dimension Y:  12 mm Couleur:  gris gris
Série:  X Contour:  Rectangulaire Rectangulaire Dimension X:  40 mm Dimension Y:  16 mm Couleur:  gris gris
Série:  X Contour:  Carré Carré Dimension X:  40 mm Dimension Y:  40 mm Couleur:  gris gris
Série:  X Contour:  Rectangulaire Rectangulaire Dimension X:  80 mm Dimension Y:  16 mm Couleur:  gris gris
Série:  X Contour:  Rectangulaire Rectangulaire Dimension X:  80 mm Dimension Y:  40 mm Couleur:  gris gris
Série:  X Contour:  Carré Carré Dimension X:  80 mm Dimension Y:  80 mm Couleur:  gris gris
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  200 mm Dimension Y:  14 mm Couleur:  noir noir
Série:  8 Contour:  Rectangulaire Rectangulaire Dimension X:  200 mm Dimension Y:  14 mm Couleur:  gris gris

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 11.0
23360292
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090