Profile 8 40x16
20 6.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.026.84 |
---|---|
Line | line 8 |
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 4,24 cm2 |
Moment of Inertia, torsional | It = 0,97 cm4 |
Moment of Inertia, x-axis | Ix = 1,05 cm4 |
Moment of Inertia, y-axis | Iy = 6,89 cm4 |
Weight, spec. Length | m = 1,13 kg/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Permissible groove extraction force | F = 5000 N |
Resistance Moment, x-axis | Wx = 1,22 cm3 |
Resistance Moment, y-axis | Wy = 3,45 cm3 |
Description
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | Bauart: standard | Farbe: Aluminium natur | |
Liefereinheit: Stück | Länge: 3000 | Bauart: standard | Farbe: Aluminium natur | |
Liefereinheit: Stück | Länge: 6000 | Bauart: standard | Farbe: Aluminium natur | |
Liefereinheit: Zuschnitt | Länge: 20 ... 3000 | Bauart: standard | Farbe: schwarz | |
Liefereinheit: Stück | Länge: 3000 | Bauart: standard | Farbe: schwarz | |
Liefereinheit: Zuschnitt | Länge: 20 ... 3000 | Bauart: economy | Farbe: Aluminium natur | |
Liefereinheit: Stück | Länge: 3000 | Bauart: economy | Farbe: Aluminium natur |
Load Calculation
Deflection calculator
Force application
20 6.000
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100
Profile 8 40x16
20 6.000
On request
* Mandatory information