item divider Motix
Thread, Standard Fastener

Thread, Standard Fastener

12 30

Show all 5 variants
This item is not directly orderable.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

(Thread for Standard Connection 8)

Properties

Article number 0.0.026.95
Line line 8
ESD ESD-safe = No
Thread M8
Thread, Length b = 18 mm
Delivery unit 1 pce.

Description

Profile processing for Standard or Universal Connections. The position of the bores and threads must be specified when ordering.

Variants

Sort by

Gewindelänge:  12 Gewinde:  M5
Gewindelänge:  16 Gewinde:  M6
Gewindelänge:  20 Gewinde:  M8
Gewindelänge:  25 Gewinde:  M10
Gewindelänge:  30 Gewinde:  M12

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
25090703
eCl@ss 4.0
25090701
eCl@ss 4.1
25090701
eCl@ss 5.0
25090703
eCl@ss 6.0.1
25090703
eCl@ss 11.0
25090703
eCl@ss 7.1
25090703
eCl@ss 5.1
25090703
UNSPSC 7.0
73181007
UNSPSC 9.0
73181007
Customs tariff number
76042100