Stand Profile 8 80x40
160 6.000
On request
* Mandatory information
Technical Data
Properties
Article number | 3.0.005.00 |
---|---|
Line | line 8 |
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 7,92 cm2 |
Moment of Inertia, torsional | It = 1,05 cm4 |
Moment of Inertia, x-axis | Ix = 64,18 cm4 |
Moment of Inertia, y-axis | Iy = 7,66 cm4 |
Weight, spec. Length | m = 1,98 kg/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Resistance Moment, x-axis | Wx = 16,05 cm3 |
Resistance Moment, y-axis | Wy = 3,65 cm3 |
Description
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | Kanal: einseitig | |
Liefereinheit: Stück | Länge: 6000 | Kanal: einseitig | |
Liefereinheit: Zuschnitt | Länge: 160 ... 6000 | Kanal: beidseitig | |
Liefereinheit: Stück | Länge: 6000 | Kanal: beidseitig |
Load Calculation
Deflection calculator
Force application
160 6.000
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
eCl@ss 7.1
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042100