item divider Motix
Cover Profile 60

Cover Profile 60


Show all 2 variants
20 3.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 3.0.005.01
Line line 8
Property natural
ESD ESD-safe = Yes
Weight, spec. Length m = 0,36 kg/m
Delivery unit cut-off max. 3000 mm
Material Al, anodized

Description

Stand Profiles 8 80x40 are used in conjunction with Cover Profile 60 and Stand Profile Connection Element 8 for constructing transport sections, e.g. roller conveyors with integrated conduits.

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  20 ... 3000
Liefereinheit:  Stück Länge:  3000

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
eCl@ss 11.0
35030190
eCl@ss 7.1
35030190
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042990