item divider Motix
Earth connection

Earth connection


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

T-Slot Nut 6 St M6, stainless
Grub screw DIN 916-M6x25, St, stainless
Hexagon nut DIN 934 M6, St, stainless
Spring lock washer DIN 127-6, St, stainless
Washer ISO 7089 - 6 - 200 HV - A2, stainless
Hexagon nut with flange DIN 6923 M6, St, stainless

Properties

Article number 0.3.004.62
Line line 6
ESD ESD-safe = Yes
Weight m = 15 g
Delivery unit 1 set
Torque M = 6 Nm

Description

Terminals for earthing profile constructions and for interconnecting the profiles when the latter are incorporated into a protective circuit.
Contact is made by partially destroying the anodized layer in the T-slot and on the groove flanks.

Assembly Instructions

Install the product by driving the grub screw into the base of the groove (torque = 6 Nm) and tightening the hexagon nut with flange DIN 6923 (torque = 6 Nm). When doing so, the cable lug must be located between the hexagon nut with flange and the ISO 7089 washer. Next, use the hexagon nut DIN 934 to secure the Earthing Terminal (torque = 6 Nm).

Variants

Sort by

Baureihe:  5
Baureihe:  6
Baureihe:  8

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27130802
UNSPSC 9.0
39121409
eCl@ss 7.1
27130802
eCl@ss 11.0
27130802
UNSPSC 7.0
39121409
eCl@ss 4.0
27131001
eCl@ss 4.1
27130801
eCl@ss 5.0
27130801
eCl@ss 5.1
27130801
eCl@ss 6.0.1
27130803
Customs tariff number
73269098