item divider Motix
Timing Belt

Timing Belt


Show all 6 variants
On request

Technical Data

Properties

Article number 0.0.337.64
Property black
ESD ESD-safe = No
Weight, spec. Length m = 125 g/m
Force max Fmax. = 2.400 N
Delivery unit 1 roll, length 50 m
Material PUR

Description

Timing Belts are positive driving elements which are used to perform precise linear movements. Their features include low noise, low maintenance and low play. The fact that they are made of polyurethane-moulded steel wires means they are also sufficiently elastic to absorb and dampen impacts.
item Timing Belts are finely stranded, giving them high flexural strength. They are therefore ideal for use with Timing-Belt Reverse and Counter-Reverse Units which are not compatible with standard (commercially available) Timing Belts.

Variants

Sort by

Timing Belt width:  10 mm Delivery unit:  Cut-off Length:  50 ... 50000
Timing Belt width:  10 mm Delivery unit:  Roll Length:  50000
Timing Belt width:  25 mm Delivery unit:  Cut-off Length:  100 ... 50000
Timing Belt width:  25 mm Delivery unit:  Roll Length:  50000
Timing Belt width:  50 mm Delivery unit:  Cut-off Length:  100 ... 50000
Timing Belt width:  50 mm Delivery unit:  Roll Length:  50000

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170205
eCl@ss 4.0
23170205
eCl@ss 4.1
23170205
eCl@ss 5.0
23170205
eCl@ss 5.1
23170205
eCl@ss 6.0.1
23170205
eCl@ss 11.0
23170205
UNSPSC 9.0
26111504
eCl@ss 7.1
23170205
UNSPSC 7.0
26111504
Customs tariff number
39269097