item divider Motix
Pin Spanner

Pin Spanner


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.350.30
Line line 8
Property black
ESD ESD-safe = No
Weight m = 430 g
Delivery unit 1 pce.
Material St

Description

For tightening lock nuts in the Bearing Units of Roller Guides 5 D6, 8 D10, 8 D14 and 8 D25.

Variants

Sort by

Führungsart:  Welle D25
Führungsart:  Welle D6 / Welle D10
Führungsart:  Welle D14

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21049101
eCl@ss 4.0
21040108
eCl@ss 4.1
21040108
eCl@ss 5.0
21040190
eCl@ss 5.1
21040190
UNSPSC 9.0
27111714
eCl@ss 6.0.1
21040190
eCl@ss 7.1
21049101
eCl@ss 11.0
21040122
UNSPSC 7.0
27111714
Customs tariff number
82054000