item divider Motix
Double-Bearing Unit

Double-Bearing Unit


Show all 10 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Bolts 8 D6 e
2 Rollers D6
2 Button-Head Screws ISO 7380-M8x16, St, bright zinc-pl.
2 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
Notes on Use and Installation

Properties

Article number 0.0.356.33
Line line 8
ESD ESD-safe = No
Weight m = 200 g
Delivery unit 1 pce.
Material Al, anodized, natural
Torque, grubscrew Mgrubscrew = 3 Nm
Load Factor, dynamic C = 3.240 N
Load Factor, static C0 = 1.560 N

Description

Bearing Units are used in conjunction with a carriage plate for constructing the sliding carriages.
Bearing Units e (eccentric) and c (centric) differ in the geometry of the bolts.
The eccentric bolts can be adjusted subsequently so as to ensure that the guide unit is free from play. Bearing Units should therefore always be used in pairs in both centric and eccentric versions.
The Bearing Units must always be equipped with End Cap and Lubricating Systems in order to prevent premature wear.
The Bearing Units are provided with bores which can be used as fastening and fixing bores when making connections.
a = dowel DIN  7979-6x16
If the Bearing Units are to be mounted offset 90°, the fastening and fixing bores must be located in accordance with the specified dimensions or in the dark-grey areas.

Variants

Sort by

Baureihe:  5 Führungsart:  Welle D6 Bolzenform:  exzentrisch
Baureihe:  5 Führungsart:  Welle D6 Bolzenform:  zentrisch
Baureihe:  8 Führungsart:  Welle D6 Bolzenform:  exzentrisch
Baureihe:  8 Führungsart:  Welle D6 Bolzenform:  zentrisch
Baureihe:  8 Führungsart:  Welle D10 Bolzenform:  exzentrisch
Baureihe:  8 Führungsart:  Welle D10 Bolzenform:  zentrisch
Baureihe:  8 Führungsart:  Welle D14 Bolzenform:  exzentrisch
Baureihe:  8 Führungsart:  Welle D14 Bolzenform:  zentrisch
Baureihe:  8 Führungsart:  Welle D25 Bolzenform:  exzentrisch
Baureihe:  8 Führungsart:  Welle D25 Bolzenform:  zentrisch

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
84832000