Profile 5 40x20
20 3.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.370.16 |
---|---|
Line | line 5 |
Property | black |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 3,32 cm2 |
Moment of Inertia, torsional | It = 0,62 cm4 |
Moment of Inertia, x-axis | Ix = 1,41 cm4 |
Moment of Inertia, y-axis | Iy = 5,14 cm4 |
Weight, spec. Length | m = 0,89 kg/m |
Delivery unit | cut-off max. 3000 mm |
Material | Al, anodized |
Permissible groove extraction force | F = 500 N |
Resistance Moment, x-axis | Wx = 1,41 cm3 |
Resistance Moment, y-axis | Wy = 2,57 cm3 |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | Grooves: Open | Colour: Aluminium, natural | Closed side: - | |
Delivery unit: Piece | Length: 3000 | Grooves: Open | Colour: Aluminium, natural | Closed side: - | |
Delivery unit: Piece | Length: 6000 | Grooves: Open | Colour: Aluminium, natural | Closed side: - | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Grooves: Open | Colour: Black | Closed side: - | |
Delivery unit: Piece | Length: 3000 | Grooves: Open | Colour: Black | Closed side: - | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Grooves: 1 side closed | Colour: Aluminium, natural | Closed side: Long | |
Delivery unit: Piece | Length: 3000 | Grooves: 1 side closed | Colour: Aluminium, natural | Closed side: Long | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Grooves: 2 sides closed (180°) | Colour: Aluminium, natural | Closed side: Short | |
Delivery unit: Piece | Length: 3000 | Grooves: 2 sides closed (180°) | Colour: Aluminium, natural | Closed side: Short | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Grooves: 2 sides closed (90°) | Colour: Aluminium, natural | Closed side: - | |
Delivery unit: Piece | Length: 3000 | Grooves: 2 sides closed (90°) | Colour: Aluminium, natural | Closed side: - | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Grooves: 2 sides closed (180°) | Colour: Aluminium, natural | Closed side: Long | |
Delivery unit: Piece | Length: 3000 | Grooves: 2 sides closed (180°) | Colour: Aluminium, natural | Closed side: Long |
Load Calculation
Deflection calculator
Force application
20 3.000
Downloads
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100
Profile 5 40x20
20 3.000
On request
* Mandatory information