item divider Motix
Step Drill

Step Drill


Show all 10 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Shaft: ⌀ 12 mm

Properties

Article number 0.0.370.35
Line line 5
ESD ESD-safe = No
Weight m = 80 g
Delivery unit 1 pce.
Material High-performance, high-speed steel

Variants

Sort by

Tecnica di collegamento:  Connettore universale Serie:  12 Serraggio:  MK 2 Conicità: 
Tecnica di collegamento:  Connettore universale Serie:  8 Serraggio:  MK 2 Conicità:  X
Tecnica di collegamento:  Connettore universale Serie:  5 Serraggio:  D12 Conicità:  X
Tecnica di collegamento:  Connettore universale Serie:  6 Serraggio:  D13 Conicità:  X
Tecnica di collegamento:  Connettore universale Serie:  8 Serraggio:  D13 Conicità:  X
Tecnica di collegamento:  Connettore universale Serie:  10 Serraggio:  MK 2 Conicità:  X
Tecnica di collegamento:  Profilato di bloccaggio Serie:  8 Serraggio:  D15 Conicità:  X
Tecnica di collegamento:  Profilato di bloccaggio Serie:  6 Serraggio:  D11 Conicità:  X
Tecnica di collegamento:  Connettore con taglio angolare Serie:  8 Serraggio:  D13 Conicità:  X
Tecnica di collegamento:  Connettore centrale Serie:  10 Serraggio:  MK 2 Conicità:  X

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21180107
eCl@ss 4.0
21010101
eCl@ss 4.1
21010101
eCl@ss 5.0
21010101
eCl@ss 5.1
21010101
UNSPSC 9.0
27112801
eCl@ss 6.0.1
21180102
eCl@ss 11.0
21180123
UNSPSC 7.0
27112801
eCl@ss 7.1
21180107
Customs tariff number
82075070