Thread, Standard Fastener
This item is not directly orderable.
Technical Data
Scope of Delivery
(Thread for Standard Connection 5)
Properties
Article number | 0.0.370.45 |
---|---|
Line | line 5 |
ESD | ESD-safe = No |
Thread | M5 |
Thread, Length | b = 12 mm |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Thread length: 12 | Thread: M5 | |
Thread length: 16 | Thread: M6 | |
Thread length: 20 | Thread: M8 | |
Thread length: 25 | Thread: M10 | |
Thread length: 30 | Thread: M12 |
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
25090703
eCl@ss 7.1
25090703
eCl@ss 11.0
25090703
eCl@ss 5.1
25090703
UNSPSC 7.0
73181007
UNSPSC 9.0
73181007
eCl@ss 4.0
25090701
eCl@ss 4.1
25090701
eCl@ss 5.0
25090703
eCl@ss 6.0.1
25090703
Customs tariff number
76042100
Thread, Standard Fastener
This item is not directly orderable.