item divider Motix
Profile bar

Profile bar


Show all 12 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Threaded bore max. M5

Properties

Article number 0.0.370.56
Line line 5
Property bright zinc-plated
ESD ESD-safe = Yes
Weight m = 89 g
Delivery unit 1 pce., length 500 mm
Material St

Description

The ability to customise the Profile Bars and Groove Profiles mean that fastening elements can be produced which are geared to the needs of specific applications.
Profile Bars St are swivelled into the profile groove.
 

Variants

Sort by

Série:  5 Modèle:  standard Matériau:  Acier zingué Modèle:  Standard Couleur:  zingué zingué
Série:  5 Modèle:  standard Matériau:  Acier (inoxydable) Modèle:  Standard Couleur:  alu blanc alu blanc
Série:  6 Modèle:  standard Matériau:  Acier zingué Modèle:  Standard Couleur:  zingué zingué
Série:  6 Modèle:  standard Matériau:  Acier (inoxydable) Modèle:  Standard Couleur:  alu blanc alu blanc
Série:  8 Modèle:  standard Matériau:  Acier zingué Modèle:  Standard Couleur:  zingué zingué
Série:  8 Modèle:  standard Matériau:  Acier (inoxydable) Modèle:  Standard Couleur:  alu blanc alu blanc
Série:  8 Modèle:  lourd Matériau:  Acier zingué Modèle:  lourd Couleur:  zingué zingué
Série:  8 Modèle:  standard Matériau:  Acier (inoxydable) Modèle:  Profilé St Couleur:  alu blanc alu blanc
Série:  10 Modèle:  standard Matériau:  Acier zingué Modèle:  Standard Couleur:  zingué zingué
Série:  10 Modèle:  lourd Matériau:  Acier zingué Modèle:  lourd Couleur:  zingué zingué
Série:  12 Modèle:  standard Matériau:  Acier zingué Modèle:  Standard Couleur:  zingué zingué
Série:  12 Modèle:  lourd Matériau:  Acier zingué Modèle:  lourd Couleur:  zingué zingué

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35010190
eCl@ss 7.1
35010190
eCl@ss 6.0.1
23360290
eCl@ss 4.0
35010118
eCl@ss 4.1
35010118
eCl@ss 5.0
35010190
eCl@ss 5.1
35010190
UNSPSC 9.0
30102304
eCl@ss 11.0
35060290
UNSPSC 7.0
30102304
Customs tariff number
72166900