Technical Data
Scope of Delivery
Hinge halves, PA-GF
Pin, St, bright zinc-plated
Washer, PA
Properties
Article number | 0.0.373.42 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = No |
Weight | m = 40 g |
Force max | Fmax. = 100 N |
Delivery unit | 1 pce. |
Description
Assembly Instructions
Variants
Sort by
Line: 5 | Groove type: 5 mm | Lift-off: X | |
Line: 6 | Groove type: 6 mm | Lift-off: ✓ | |
Line: 8 | Groove type: 8 mm | Lift-off: ✓ |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
UNSPSC 9.0
31162403
eCl@ss 11.0
23250304
eCl@ss 7.1
23250304
UNSPSC 7.0
31162403
Customs tariff number
39269097