Ball-Bearing Guide Bush Set 8
90 1.895
1 1.806
* Mandatory information
Technical Data
Scope of Delivery
Fully machined and pre-assembled
2 slides 8 80x40 D14, Al, anodized, natural
4 Clamp Blocks 8 80x40 D14
4 Caps 8 80x40
4 Clamp-Block Caps 8 80x40 D14
4 Slide Caps 8 80x40 D14
4 Ball-Bearing Guide Bush Units 8 D14
4 Shaft-Clamping Bushes 8 D14
2 Shafts D14
Properties
Article number | 0.0.386.11 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 2,45 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Führungsart: Welle D14 | Schlittenlänge (ohne Abdeckkappen): 90 ... 1895 | Hublänge: 1 ... 1806 | Ausführung: einfach | Maß X: 160 mm | |
Führungsart: Welle D14 | Schlittenlänge (ohne Abdeckkappen): 90 ... 1895 | Hublänge: 1 ... 1806 | Ausführung: doppelt | Maß X: 80 mm | |
Führungsart: Welle D25 | Schlittenlänge (ohne Abdeckkappen): 130 ... 1895 | Hublänge: 1 ... 1766 | Ausführung: einfach | Maß X: 160 mm | |
Führungsart: Welle D25 | Schlittenlänge (ohne Abdeckkappen): 130 ... 1895 | Hublänge: 1 ... 1766 | Ausführung: doppelt | Maß X: 80 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050701
eCl@ss 4.0
23050701
eCl@ss 4.1
23050701
eCl@ss 5.0
23050701
eCl@ss 5.1
23050701
eCl@ss 6.0.1
23050701
eCl@ss 11.0
23050701
eCl@ss 7.1
23050701
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
Customs tariff number
84832000
Ball-Bearing Guide Bush Set 8
90 1.895
1 1.806
* Mandatory information