Ball-Bearing Guide Bush Set 8
130 1.895
1 1.766
On request
* Mandatory information
Technical Data
Scope of Delivery
Fully machined and pre-assembled
2 slides 8 80x80 D25, Al, anodized, natural
4 Clamp Blocks 8 80x80 D25
4 Caps 8 80x80
4 Clamp-Block Caps 8 80x80 D25
4 Slide Caps 8 80x80 D25
4 Ball-Bearing Guide Bush Units 8 D25
4 Shaft-Clamping Bushes 8 D25
2 Shafts D25
Properties
Article number | 0.0.387.11 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 6,52 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Guide type: Shaft D14 | Carriage length (excluding caps): 90 ... 1895 | Stroke length: 1 ... 1806 | Design: Single | Dimension X: 160 mm | |
Guide type: Shaft D14 | Carriage length (excluding caps): 90 ... 1895 | Stroke length: 1 ... 1806 | Design: Double | Dimension X: 80 mm | |
Guide type: Shaft D25 | Carriage length (excluding caps): 130 ... 1895 | Stroke length: 1 ... 1766 | Design: Single | Dimension X: 160 mm | |
Guide type: Shaft D25 | Carriage length (excluding caps): 130 ... 1895 | Stroke length: 1 ... 1766 | Design: Double | Dimension X: 80 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050701
eCl@ss 4.0
23050701
eCl@ss 4.1
23050701
eCl@ss 5.0
23050701
eCl@ss 5.1
23050701
eCl@ss 6.0.1
23050701
eCl@ss 11.0
23050701
eCl@ss 7.1
23050701
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
Customs tariff number
84832000
Ball-Bearing Guide Bush Set 8
130 1.895
1 1.766
On request
* Mandatory information