item divider Motix
Automatic-Fastening Set

Automatic-Fastening Set


Show all 23 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Automatic Fastener 8, St
Hexagon Socket Head Cap Screw DIN 912-M6x40, St
T-Slot Nut V 8 St M6

Properties

Article number 0.0.388.08
Line line 8
Property bright zinc-plated
ESD ESD-safe = Yes
Weight m = 35 g
Delivery unit 1 set
Tightening torque, bright zinc-plated Mbz-p = 14 Nm

Description

Automatic-Fastening Set 8, bright zinc-plated from item joins two Line 8 profiles at a right angle to create a connection that is highly resistant to displacement, torsion and bending. The fastener can be used to prevent twisting.
Automatic Fasteners are screwed into the profile groove and do not require any profile machining. Profiles can be retrofitted to constructions and moved at any time.
Automatic Fasteners should generally be used in pairs. To speed up the installation process, sets that comprise two Automatic Fasteners and one T-Slot Nut with two threads are also available for various profile variants.
With automatic fastening sets, profiles can be retrofitted or moved in existing constructions.

Assembly Instructions

Variants

Sort by

Baureihe:  5 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M4
Baureihe:  5 Material:  Stahl (rostfrei) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M4
Baureihe:  6 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M5
Baureihe:  6 Material:  Stahl (rostfrei) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M5
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M6
Baureihe:  8 Material:  Stahl (rostfrei) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M6
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M6
Baureihe:  8 Material:  Stahl (rostfrei) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M6
Baureihe:  10 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M8
Baureihe:  12 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M8
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  einseitig Gewinde:  M6
Baureihe:  5 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  beidseitig Gewinde:  M4
Baureihe:  6 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  beidseitig Gewinde:  M5
Baureihe:  6 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  beidseitig Gewinde:  M5
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  beidseitig Gewinde:  M6
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Rechtwinkelig Bauform:  beidseitig Gewinde:  M6
Baureihe:  5 Material:  Stahl (verzinkt) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M4
Baureihe:  5 Material:  Stahl (rostfrei) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M4
Baureihe:  6 Material:  Stahl (verzinkt) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M5
Baureihe:  6 Material:  Stahl (rostfrei) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M5
Baureihe:  8 Material:  Stahl (verzinkt) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M6
Baureihe:  8 Material:  Stahl (rostfrei) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M6
Baureihe:  12 Material:  Stahl (verzinkt) Verbindungsart:  Stoßend Bauform:  einseitig Gewinde:  M8

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73181568