item divider Motix
Floor-Fixing Plate 8, black

Floor-Fixing Plate 8, black

0.0.388.12

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Fmax. = 10,000 N

Properties

Article number 0.0.388.12
Line line 8
Property black
ESD ESD-safe = No
Weight m = 610 g
Force max Fmax. = 10.000 N
Delivery unit 1 pce.
Material Die-cast Al

Description

The Floor-Fixing Plate is used for floor mounting and levelling of machine frames.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 7.1
23250312
eCl@ss 11.0
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
76169990