Technical Data
Scope of Delivery
Bolt 5 D6 c
Roller D6
2 Button-Head Screws ISO 7380-M5x8, St, bright zinc-pl.
2 washers ISO 7089 - 5 - 200 HV, bright zinc-plated
Notes on Use and Installation
Properties
Article number | 0.0.390.15 |
---|---|
Line | line 5 |
ESD | ESD-safe = No |
Weight | m = 47 g |
Delivery unit | 1 pce. |
Material | Al, anodized, natural |
Torque, bolt | Mbolt = 3 Nm |
Load Factor, dynamic | C = 1.620 N |
Load Factor, static | C0 = 780 N |
Description
Variants
Sort by
Line: 5 | Guide type: Shaft D6 | Bolt shape: Eccentric | |
Line: 5 | Guide type: Shaft D6 | Bolt shape: Centric | |
Line: 8 | Guide type: Shaft D6 | Bolt shape: Eccentric | |
Line: 8 | Guide type: Shaft D6 | Bolt shape: Centric | |
Line: 8 | Guide type: Shaft D10 | Bolt shape: Eccentric | |
Line: 8 | Guide type: Shaft D10 | Bolt shape: Centric | |
Line: 8 | Guide type: Shaft D14 | Bolt shape: Eccentric | |
Line: 8 | Guide type: Shaft D14 | Bolt shape: Centric | |
Line: 8 | Guide type: Shaft D25 | Bolt shape: Eccentric | |
Line: 8 | Guide type: Shaft D25 | Bolt shape: Centric |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
84832000