item divider Motix
T-Slot Nut Zn

T-Slot Nut Zn


Show all 6 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.391.20
Line line 5
Property bright zinc-plated
ESD ESD-safe = Yes
Thread M3
Weight m = 1 g
Force max Fmax. = 50 N
Delivery unit 1 pce.
Material Die-cast zinc
Torque M = 1 Nm

Description

Fastening elements for securing components to the profile groove with particular ease. When locked in the groove, this produces a fixed thread.
The T-Slot Nuts Zn are not suitable for connecting profiles to other profiles.

Assembly Instructions

Variants

Sort by

Line:  5 Colour:  Bright zinc-plated Bright zinc-plated Thread:  M3 T-Slot Nut width:  10 Thread length:  5.2
Line:  6 Colour:  Bright zinc-plated Bright zinc-plated Thread:  M4 T-Slot Nut width:  15 Thread length:  6.5
Line:  8 Colour:  Bright zinc-plated Bright zinc-plated Thread:  M3 T-Slot Nut width:  19 Thread length:  8.5
Line:  8 Colour:  Bright zinc-plated Bright zinc-plated Thread:  M4 T-Slot Nut width:  19 Thread length:  8.5
Line:  8 Colour:  Black Black Thread:  M4 T-Slot Nut width:  31.4 Thread length:  7.5
Line:  8 Colour:  Bright zinc-plated Bright zinc-plated Thread:  M5 T-Slot Nut width:  19 Thread length:  8.5

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110890
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
UNSPSC 9.0
31161708
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23110890
UNSPSC 7.0
31161708
eCl@ss 11.0
23360290
Customs tariff number
79070000