item divider Motix
Handle PA

Handle PA


Show all 3 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.391.34
Property black
ESD ESD-safe = No
Weight m = 9 g
Delivery unit 1 pce.
Material PA-GF

Description

Handles PA for highly versatile application; they can be attached from the front or rear (concealed) and are particularly suitable for sliding and swing doors.
a = DIN 934 M4
s = 2mm => b = M4x10 (8.0.002.01)
s = 4mm => b = M4x12 (8.0.002.04)
s = 6mm => b = M4x14 (8.0.002.07)
s = 8mm => b = M4x16 (8.0.000.05)
s = 10mm => b = M4x18 (8.0.002.10)

Variants

Sort by

Longueur de poignée:  80
Longueur de poignée:  120
Longueur de poignée:  160

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 11.0
23240190
UNSPSC 7.0
31162801
eCl@ss 7.1
23240190
Customs tariff number
39269097