Handle PA
On request
Technical Data
Properties
Article number | 0.0.391.35 |
---|---|
Property | black |
ESD | ESD-safe = No |
Weight | m = 30 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Description
Variants
Sort by
Handle length: 80 | |
Handle length: 120 | |
Handle length: 160 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 11.0
23240190
UNSPSC 7.0
31162801
eCl@ss 7.1
23240190
Customs tariff number
39269097
Handle PA
On request