item divider Motix
Cover Profile

Cover Profile


Show all 20 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.391.74
Line line 5
Property black
ESD ESD-safe = No
Weight, spec. Length m = 11 g/m
Delivery unit 1 pce., length 2000 mm
Material PP

Description

Profile made from flexible plastic for two different applications:
As a cover profile it seals the profile grooves against dirt.
With the open side facing outwards, it serves as a panel-fixing profile. These can then be held securely in the wide profile groove.
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.
Several colour options
Use of coloured Cover Profiles not only provides a means of covering profile grooves, but also of adding colour to profile structures.

Grey Cover Profiles provide an unobtrusive groove covering
Grey Cover Profiles seal the groove in a colour that blends in well with the aluminium.

Covering cables in the profile groove
The grooves can also be used to protect and hide electrical cables.

Assembly Instructions

When inserted with its smooth side facing up, the Cover Profile keeps dirt and dust out of the groove.

Variants

Sort by

Baureihe:  5 Farbe:  schwarz schwarz ESD-sicher:  X
Baureihe:  5 Farbe:  schwarz schwarz ESD-sicher: 
Baureihe:  5 Farbe:  weiß, transparent weiß, transparent ESD-sicher:  X
Baureihe:  5 Farbe:  RAL 7042 (Verkehrsgrau) RAL 7042 (Verkehrsgrau) ESD-sicher:  X
Baureihe:  6 Farbe:  schwarz schwarz ESD-sicher:  X
Baureihe:  6 Farbe:  schwarz schwarz ESD-sicher: 
Baureihe:  6 Farbe:  weiß, transparent weiß, transparent ESD-sicher:  X
Baureihe:  6 Farbe:  RAL 7042 (Verkehrsgrau) RAL 7042 (Verkehrsgrau) ESD-sicher:  X
Baureihe:  8 Farbe:  schwarz schwarz ESD-sicher:  X
Baureihe:  8 Farbe:  schwarz schwarz ESD-sicher: 
Baureihe:  8 Farbe:  weiß, transparent weiß, transparent ESD-sicher:  X
Baureihe:  8 Farbe:  RAL 7042 (Verkehrsgrau) RAL 7042 (Verkehrsgrau) ESD-sicher:  X
Baureihe:  8 Farbe:  RAL 5010 (Enzianblau) RAL 5010 (Enzianblau) ESD-sicher:  X
Baureihe:  8 Farbe:  RAL 1018 (Zinkgelb) RAL 1018 (Zinkgelb) ESD-sicher:  X
Baureihe:  8 Farbe:  RAL 6016 (Türkisgrün) RAL 6016 (Türkisgrün) ESD-sicher:  X
Baureihe:  8 Farbe:  RAL 3003 (Rubinrot) RAL 3003 (Rubinrot) ESD-sicher:  X
Baureihe:  10 Farbe:  schwarz schwarz ESD-sicher: 
Baureihe:  10 Farbe:  weiß, transparent weiß, transparent ESD-sicher:  X
Baureihe:  12 Farbe:  schwarz schwarz ESD-sicher:  X
Baureihe:  12 Farbe:  weiß, transparent weiß, transparent ESD-sicher:  X

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 11.0
35030190
eCl@ss 4.0
35030108
UNSPSC 9.0
30102315
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
UNSPSC 7.0
30102315
Customs tariff number
39169090