item divider Motix
Clamping Spring 8, stainless

Clamping Spring 8, stainless

0.0.406.21

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.406.21
Line line 8
Property stainless
ESD ESD-safe = No
Weight m = 5 g
Delivery unit 1 pce.
Material St

Description

Clamp Profile 8 32x18:
The panel element is held in a special groove of the profile with the help of Clamping Springs.
This increases the resistance against the enclosed panel being pressed out. This resistance depends on the number of Clamping Springs used.
Particularly suitable for constructing light guards and enclosures, sliding doors and other panelling structures.
The panel element is secured in the groove by a Clamp Spring.
The number of Clamping Springs required depends on the load, the inherent stability and the size of the panel element.
10 mm thick panel elements can be fitted into the groove without using Clamping Springs.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23089106
eCl@ss 4.0
23080706
eCl@ss 4.1
23080706
eCl@ss 5.0
23089106
eCl@ss 5.1
23089106
eCl@ss 7.1
23089106
UNSPSC 9.0
30152001
UNSPSC 7.0
30152001
eCl@ss 6.0.1
23369290
eCl@ss 11.0
23360292
Customs tariff number
73201090