item divider Motix
Holder, Limit Switch

Holder, Limit Switch


Show all 7 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Housing and anti-torsion block, PA-GF, black
Spring washer, St, black

Properties

Article number 0.0.406.40
Line line 5
Line line 8
ESD ESD-safe = No
Weight m = 8 g
Delivery unit 1 set

Description

For fastening Limit Switches to profiles or other components.
When an anti-torsion block is not used, the Limit-Switch Holders can be secured to all profile Lines.
Limit-Switch Holders D6.5, D8 and D12 can be attached with anti-torsion blocks either parallel or at right-angles to the Profile 5 or Profile 8 groove.
Fasten Limit-Switch Holders D6.5, D8 and D12 in place with a Hexagon Socket Head Cap Screw DIN 912-M4, spring washer and T-Slot Nut for the corresponding Line.

Variants

Sort by

Compatibility:  Universal Diameter of proximity switch:  Ø 6.5 mm
Compatibility:  Universal Diameter of proximity switch:  Ø 8 mm
Compatibility:  Universal Diameter of proximity switch:  Ø 12 mm
Compatibility:  Universal Diameter of proximity switch:  Ø 18 mm
Compatibility:  Universal Diameter of proximity switch:  Ø 20 mm
Compatibility:  KRF Diameter of proximity switch:  -
Compatibility:  Timing-Belt Reverse Unit Diameter of proximity switch:  Ø 8 mm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27220501
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 7.1
27220501
eCl@ss 11.0
27220501
eCl@ss 6.0.1
23309213
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097