item divider Motix
Centring Piece D60-D60, black

Centring Piece D60-D60, black

0.0.408.11


This product is no longer available.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.408.11
Line line 8
Property black
Weight m = 48 g
Delivery unit 1 pce.
Material St

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
15060201
eCl@ss 4.1
23039801
eCl@ss 7.1
15060201
eCl@ss 11.0
15060201
eCl@ss 5.0
23039801
eCl@ss 5.1
23039801
eCl@ss 6.0.1
23309205
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
eCl@ss 4.0
22041424
Customs tariff number
73269098