item divider Motix
Adapter Plate 80x80, black

Adapter Plate 80x80, black

0.0.408.16

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.408.16
Line line 8
Property black
ESD ESD-safe = No
Weight m = 91 g
Delivery unit 1 pce.
Material Al, anodized

Description

Universal Adapter Plates for connecting drives, Bevel Gearboxes, Reverse Units and profiles.
Functions of the mounting holes and threads:
> 2 M8 holes (a) for securing Timing-Belt Reverse Unit 8 80 R25 or 2 Adapter Plates to each other
> 4 holes for Countersunk Screw M8 (b) for the central bores of Profiles 8
> 4 counterbores ⌀ 11 mm, 6 mm deep (c) for Button-Head Screws ISO 7380-M6x16 for connecting Timing-Belt Reverse Unit 8 40 R25, Chain Reverse Unit 8 80, bearing profile 8 80x80 or Bevel Gearboxes
> Holder (d) for Centring Pieces
> 4 M6 holes and 4 M6 threads (e) for connecting together Adapter Plates or connecting profiles (Automatic Fastener)
Possibilities for butt fastenings with Adapter Plates and Automatic Fasteners.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23030902
eCl@ss 7.1
23030902
eCl@ss 11.0
23030902
eCl@ss 6.0.1
23309205
eCl@ss 4.0
22041424
eCl@ss 5.0
23039801
eCl@ss 5.1
23039801
eCl@ss 4.1
23030902
UNSPSC 9.0
26111510
UNSPSC 7.0
26111510
Customs tariff number
76169990