item divider Motix
Fastening Set U80-WG

Fastening Set U80-WG

0.0.408.24


This product is no longer available.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Adapterplatte 120x80
Zentrierung D60-D60
Zentrierung D50-D50
Verbindungswelle U-WG
Sicherungsring N
4 Halbrundschrauben ISO 7380-M6x16, St, verzinkt
2 Halbrundschrauben ISO 7380-M8x50, St, schwarz
2 Sechskantmuttern DIN 936-M8, St, schwarz

Properties

Article number 0.0.408.24
Line line 8
Torque max. Mmax. = 28 Nm
Torque, rated Mnom. = 10 Nm
Speed max. nmax. = 1.000 min-1
Speed, rated nnom. = 400 min-1
Weight m = 320 g
Delivery unit 1 set

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23320101
eCl@ss 11.0
23320101
eCl@ss 4.1
36400101
eCl@ss 4.0
36400101
eCl@ss 5.0
23320101
eCl@ss 5.1
23320101
UNSPSC 7.0
31171708
UNSPSC 9.0
31171708
eCl@ss 6.0.1
23320101
eCl@ss 7.1
23320101
Customs tariff number
73269098