Timing-Belt Reverse Unit
On request
Technical Data
Scope of Delivery
Timing-Belt Reverse Unit, die-cast aluminium, black
Ball-bearing timing pulley with multi-spline hub, hub geometry VK14 for Multi-Spline Shaft VK14 DIN ISO 14 - 6x11x14, hub depth 18 mm,
One revolution corresponds to 140 mm, effective radius rw = 22.3 mm,
Frictional moment with 1‰ pre-tensioning of the Timing Belt: MR = 0.05 Nm
Max. load: MD = 3.3 Nm
Timing Belt length in the Timing-Belt Reverse Unit for
90° reversal: 110 mm
180° reversal (outer dimension 80): 135 mm
180° reversal (outer dimension 64): 150 mm
2 Universal-Fastening Sets 5, die-cast zinc, bright zinc-pl.
Pitch p = 5 mm Number of teeth z = 28
Notes on Use and Installation
Properties
Article number | 0.0.410.01 |
---|---|
Line | line 5 |
Torque max. | Mmax. = 4 Nm |
ESD | ESD-safe = No |
Weight | m = 262 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Line: 5 | Diameter of timing pulley: 40 mm | Timing Belt width: 10 mm | Drive type: spline shaft VK14 | |
Line: 5 | Diameter of timing pulley: 40 mm | Timing Belt width: 10 mm | Drive type: Hole ø 8H7, reborable | |
Line: 5 | Diameter of timing pulley: 40 mm | Timing Belt width: 10 mm | Drive type: expanding hub coupling D12 | |
Line: 8 | Diameter of timing pulley: 40 mm | Timing Belt width: 25 mm | Drive type: spline shaft VK14 | |
Line: 8 | Diameter of timing pulley: 40 mm | Timing Belt width: 25 mm | Drive type: Hole ø 8H7, reborable | |
Line: 8 | Diameter of timing pulley: 40 mm | Timing Belt width: 25 mm | Drive type: expanding hub coupling D15 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: spline shaft VK14 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: spline shaft VK32 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: Hole ø 11H7, reborable | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 25 mm | Drive type: expanding hub coupling D34 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 50 mm | Drive type: spline shaft VK32 | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 50 mm | Drive type: Hole ø 8H7, reborable | |
Line: 8 | Diameter of timing pulley: 80 mm | Timing Belt width: 50 mm | Drive type: expanding hub coupling D34 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170208
eCl@ss 7.1
23170208
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23170210
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84879090
Timing-Belt Reverse Unit
On request