item divider Motix
Support Profile

Support Profile


Show all 20 variants
20 3.000
On request
* Mandatory information

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.411.54
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 3,53 cm2
Weight, spec. Length m = 0,9 kg/m
Delivery unit cut-off max. 3000 mm
Material Al, anodized

Description

Support Profiles 80-45° and 160-20° are particularly suitable, as the lids of a modular conduit, for constructing operating consoles of any length, manual control boxes or similar applications.
The housings can be used to hold and secure printed circuit boards of various sizes up to width 100 mm.
Flush-Mounted Sockets are easily installed in Wall Profiles, Support Profiles, panel elements, sheets etc.
When using the supplied insulation box with strain relief and shock-proof leads, the conduit elements do not need to be connected to the protective conductor system. Electrical connection must be carried out only by a fully qualified electrician.
The sockets are VDE-compliant (German standard sockets).
The 2-pole connection is designed for standard conditions (16 A and 250 V alternating current).
Support Profile 80-45° can be used as floor or lid element, while Support Profile 160-20° can only be used as a lid profile.
The Wall Profiles must exhibit a height difference of 40 mm.
Wall Profiles and Lid Profiles can be secured in position by means of Self-Tapping Screw St 4.2x9.5.
The Support Profiles must be provided with a bore ⌀ 3.5 mm in the marking groove for this purpose.
The screw connection creates a conductive bond between the conduit elements.

Variants

Sort by

Série:  Aucun(e) Unité de livraison:  découpe Longueur:  20 ... 3000 Type de rainure:  - largeur:  40mm
Série:  Aucun(e) Unité de livraison:  pièce Longueur:  3000 Type de rainure:  - largeur:  40mm
Série:  8 Unité de livraison:  découpe Longueur:  20 ... 3000 Type de rainure:  8 mm largeur:  40mm
Série:  8 Unité de livraison:  pièce Longueur:  3000 Type de rainure:  8 mm largeur:  40mm
Série:  Aucun(e) Unité de livraison:  découpe Longueur:  20 ... 3000 Type de rainure:  - largeur:  80mm
Série:  Aucun(e) Unité de livraison:  pièce Longueur:  3000 Type de rainure:  - largeur:  80mm
Série:  8 Unité de livraison:  découpe Longueur:  20 ... 3000 Type de rainure:  8 mm largeur:  80mm
Série:  8 Unité de livraison:  pièce Longueur:  3000 Type de rainure:  8 mm largeur:  80mm
Série:  Aucun(e) Unité de livraison:  découpe Longueur:  20 ... 3000 Type de rainure:  - largeur:  80mm
Série:  Aucun(e) Unité de livraison:  pièce Longueur:  3000 Type de rainure:  - largeur:  80mm
Série:  Aucun(e) Unité de livraison:  découpe Longueur:  20 ... 3000 Type de rainure:  - largeur:  120 mm
Série:  Aucun(e) Unité de livraison:  pièce Longueur:  3000 Type de rainure:  - largeur:  120 mm
Série:  8 Unité de livraison:  découpe Longueur:  20 ... 3000 Type de rainure:  8 mm largeur:  120 mm
Série:  8 Unité de livraison:  pièce Longueur:  3000 Type de rainure:  8 mm largeur:  120 mm
Série:  Aucun(e) Unité de livraison:  découpe Longueur:  20 ... 3000 Type de rainure:  - largeur:  160 mm
Série:  Aucun(e) Unité de livraison:  pièce Longueur:  3000 Type de rainure:  - largeur:  160 mm
Série:  8 Unité de livraison:  découpe Longueur:  20 ... 3000 Type de rainure:  8 mm largeur:  160 mm
Série:  8 Unité de livraison:  pièce Longueur:  3000 Type de rainure:  8 mm largeur:  160 mm
Série:  Aucun(e) Unité de livraison:  découpe Longueur:  20 ... 3000 Type de rainure:  - largeur:  160 mm
Série:  Aucun(e) Unité de livraison:  pièce Longueur:  3000 Type de rainure:  - largeur:  160 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400704
eCl@ss 7.1
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042990