item divider Motix
Captive Nut

Captive Nut


Show all 3 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Cage and square nut

Properties

Article number 0.0.411.62
Property bright zinc-plated
ESD ESD-safe = Yes
Thread M5
Weight m = 5 g
Delivery unit 1 pce.
Material St

Description

Universal usage for installation in Rebate Profile 8 Al 19″.
The Captive Nuts can be installed by snapping the latch springs into the corresponding recess.
The recesses can be either:
- Square - with anti-torsion feature

Variants

Sort by

Filettatura:  M5
Filettatura:  M6
Filettatura:  M10

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110902
eCl@ss 4.0
23110902
eCl@ss 4.1
23110902
eCl@ss 5.0
23110902
eCl@ss 5.1
23110902
UNSPSC 9.0
31161706
eCl@ss 6.0.1
23110902
eCl@ss 7.1
23110902
eCl@ss 11.0
23110790
UNSPSC 7.0
31161706
Customs tariff number
73181692