Technical Data
Properties
Article number | 0.0.411.69 |
---|---|
Line | line 8 |
Property | bright zinc-plated |
ESD | ESD-safe = No |
Thread | M8 |
Weight | m = 15 g |
Delivery unit | 1 pce. |
Material | St |
Torque | M = 12 Nm |
Description
Variants
Sort by
Gewinde: G1/4 | |
Gewinde: G1/8 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27290290
eCl@ss 11.0
37150190
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
UNSPSC 9.0
27131601
eCl@ss 6.0.1
27299220
eCl@ss 4.0
27250406
eCl@ss 7.1
27290290
UNSPSC 7.0
27131601
Customs tariff number
73181900