item divider Motix
Damping elements

Damping elements


Show all 7 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Hardness 55 Sh A
Steel insert, St
a = M8b = ⌀ 30 mm
c = 36 mm

Properties

Article number 0.0.416.39
Property black
ESD ESD-safe = No
Thread M8
Weight m = 26 g
Hardness 55 Sh A
Force max Fmax. = 370 N
Delivery unit 1 pce.
Material NBR

Description

Rubber-metal elements for absorbing impacts. Resistant to oil, water, sea water and road salt solutions. Partially resistant to soap solutions, vegetable fats and animal fats. It can also be used as a simple, damping foot.
Parabolic Buffer with approximately exponential force profile.

Variants

Sort by

Shape:  Cylindrical Thread:  M4 With Grub screw:  X
Shape:  Cylindrical Thread:  M6 With Grub screw:  X
Shape:  Cylindrical Thread:  M8 With Grub screw:  X
Shape:  Cylindrical Thread:  M4 With Grub screw: 
Shape:  Parabolic Thread:  M8 With Grub screw:  X
Shape:  Parabolic Thread:  M10 With Grub screw:  X
Shape:  Parabolic Thread:  M12 With Grub screw:  X

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23270290
eCl@ss 11.0
21130604
eCl@ss 4.0
22041412
eCl@ss 4.1
22041412
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
UNSPSC 9.0
31141502
eCl@ss 7.1
23270290
UNSPSC 7.0
31141502
eCl@ss 6.0.1
23210192
Customs tariff number
40169991