item divider Motix
Handle Al

Handle Al


Show all 4 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.416.87
Property black
ESD ESD-safe = No
Thread M5
Weight m = 43 g
Delivery unit 1 pce.
Material Al

Description

Stable, coated aluminium Handles of straight and angled design.
The cranked Handles are particularly suitable for sliding and swing doors to reduce the risk of fingers being crushed.
Handles Al can be secured from the rear (concealed). They can also be fitted from the front when used with the Fastening Sets.

Variants

Sort by

Longueur de poignée:  120 Forme:  arqués Filetage:  M5
Longueur de poignée:  120 Forme:  plane Filetage:  M5
Longueur de poignée:  200 Forme:  arqués Filetage:  M8
Longueur de poignée:  200 Forme:  plane Filetage:  M8

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 11.0
23240190
UNSPSC 7.0
31162801
eCl@ss 7.1
23240190
Customs tariff number
76169990