Button-Head Screws
On request
Technical Data
Scope of Delivery
Property class 10.9 (bright zinc-plated designs)
Properties
Article number | 0.0.417.26 |
---|---|
Property | bright zinc-plated |
ESD | ESD-safe = Yes |
Weight | m = 4,07 g |
Delivery unit | 1 pce. |
Material | St |
Variants
Sort by
Standard: ISO 7380 | Thread: M3 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 6 | |
Standard: ISO 7380 | Thread: M3 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 8 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 6 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 8 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 10 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 12 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 14 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 18 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 22 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 6 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 8 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 10 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 12 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 14 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 18 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 35 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 40 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 45 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 8 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 10 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 12 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 14 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 18 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M6 | Material: Stainless steel | Colour: White aluminium | Thread length: 22 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 22 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 35 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 40 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 45 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 50 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 60 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 75 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 10 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 12 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 14 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 18 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M8 | Material: Stainless steel | Colour: White aluminium | Thread length: 20 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 22 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 35 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 40 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 45 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 50 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 55 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 60 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 75 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 80 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 22 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 35 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 40 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 45 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 50 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 60 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 80 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 35 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 40 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 45 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 50 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 60 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 80 | |
Standard: DIN 7504 | Thread: St 3.9 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: DIN 7504 | Thread: St 3.9 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: DIN 7500C | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: WN 5463 | Thread: KH8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 55 | |
Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: - | Thread length: 12 | |
Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 14 | |
Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 16 | |
Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 18 | |
Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 25 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110102
eCl@ss 4.0
23110102
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
UNSPSC 9.0
31161501
eCl@ss 6.0.1
23110102
eCl@ss 11.0
23110101
eCl@ss 7.1
23110102
UNSPSC 7.0
31161501
Customs tariff number
73181568