item divider Motix
Light Fitting 55W, 120V

Light Fitting 55W, 120V

0.0.417.58

On request

This product is only available for a short time anymore.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

ON/OFF Switch
55 W compact fluorescent lamp
Lamp-Control Unit
60° parabolic reflector grid
Socket lock
Notes on Use and Installation
Colour rendering index: Ra ≈ 82
Colour temperature: T ≈ 4000°K (neutral white)

Properties

Article number 0.0.417.58
Line line 8
ESD ESD-safe = No
Weight m = 3,7 kg
Power P = 55 W
Delivery unit 1 pce.
Voltage, primary U1 = 120 V AC

Description

Robust Light Fitting for illuminating work benches. The integrated hinge profile with Line 8 system groove ensures simple angle adjustment.
The Light Fitting can be powered from a 230 V AC or 120 V AC source and is VDE-ENEC safety-approved.
The versatile connection and fastening options support custom lighting configurations, with the option of connecting together up to three Light Fittings.
 
The Connecting Cable is used to connect the power supply to an earthed plug.
The socket can be used to power the Light Fitting from any line network which is in place. The wires are held securely in the socket by means of a spring-force connection.
If several Light Fittings are connected end-to-end, the power is fed from one Light Fitting to another by means of the Adapter. The dowel which is inserted into a mounting hole in the cap provides a mechanical link between the Light Fittings.
If several Light Fittings positioned separately are connected in series and share a common power supply, the Light Fittings are interconnected using the Extension Cable which is available prefitted with appropriate connectors in a standard length of 2 m, or alternatively a customised version may be made using a plug and socket.
The Light Fitting can be sealed against dust (IP 40) by means of the Protective Panel. This panel also protects the Light Fitting against soiling and damage. The open socket must be sealed with a cap.
To allow the Light Fitting to be adjusted to specific applications, it can be locked in various positions over a swivel range of ±22.5° from its zero position.
Distribution of illuminance as measured from 900 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27110303
eCl@ss 11.0
27110345
eCl@ss 6.0.1
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85395200