item divider Motix
Castor

Castor


Show all 6 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Steel sheet casing bright zinc-plated, black
Wheel axle with sealed ball bearing
Anti-torsion element
Dust shield
Tyre TPE, track-free, 80 Sh A, grey

Properties

Article number 0.0.418.07
Line line 12
Line line 6
Line line 8
ESD ESD-safe = Yes
Weight m = 780 g
Delivery unit 1 pce.
Tragfähigkeit (Rolle) Load-carrying capacity = 100 kg/Castor

Description

Castor lines D75 and D125 consist of the variants: Swivel Castor, Swivel Castor with double-brake (brake for wheel axle and swivelling axis) and Fixed Castor.
Carrying capacity 100 kg/castor

Variants

Sort by

Tragfähigkeit (Rolle):  60 kg Rollendurchmesser:  75 mm ESD-sicher:  X
Tragfähigkeit (Rolle):  60 kg Rollendurchmesser:  75 mm ESD-sicher: 
Tragfähigkeit (Rolle):  80 kg Rollendurchmesser:  100 mm ESD-sicher:  X
Tragfähigkeit (Rolle):  80 kg Rollendurchmesser:  100 mm ESD-sicher: 
Tragfähigkeit (Rolle):  100 kg Rollendurchmesser:  125 mm ESD-sicher:  X
Tragfähigkeit (Rolle):  100 kg Rollendurchmesser:  125 mm ESD-sicher: 

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 9.0
31162701
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 11.0
23370590
UNSPSC 7.0
31162701
Customs tariff number
83022000