Cap – angled outer surface
On request
Technical Data
Properties
Article number | 0.0.418.36 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = No |
Weight | m = 17,6 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Description
Variants
Sort by
Baureihe: 6 | Maß X: 30 mm | Maß Y: 30 mm | Winkel: 45° | Farbe: schwarz | |
Baureihe: 8 | Maß X: 40 mm | Maß Y: 40 mm | Winkel: 45° | Farbe: grau | |
Baureihe: 8 | Maß X: 40 mm | Maß Y: 40 mm | Winkel: 45° | Farbe: schwarz | |
Baureihe: 8 | Maß X: 80 mm | Maß Y: 80 mm | Winkel: 45° | Farbe: schwarz | |
Baureihe: 8 | Maß X: 40 mm | Maß Y: 40 mm | Winkel: 120° | Farbe: schwarz |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 11.0
23360292
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090